Overview

Product Details

Demonstration circuit DC2367A features the LTM4632EV μModule® regulator, a tiny low-profile high-performance high efficiency dual step-down regulator for DDR power. LTM4632 has an operating input voltage range of 3.6V to 15V. The output voltage of channel 1 (VDDQ) is resistor programmable from 0.6V to 2.5V and is capable of delivering up to 3A of output current. The output voltage of channel 2 (VTT) is set to regulate ½ of the voltage on the VDDQIN pin which can provided by either the channel 1 output or an external reference voltage. It can source or sink up to 3A of output current. A 10mA buffered output of VDDQIN/2 is also provided for supplying VREF voltage for DDR memory. DC2367A also provides the option for paralleling channels 1 and 2 together for up to 6A capable VTT rail.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.