Overview

Product Details

The Demo Circuit 2358A is a 2kV AC isolated flyback μModule® DC/DC converter with LDO post regulator featuring the LTM8068. The demo circuit is designed for a 5.6V flyback output and a 5V post regulator output from a 4.5V to 40V input. The current capability of the 5.6V flyback output (VOUT1) varies with input voltage from about 200mA at 4.5VIN to about 460mA at 40VIN. The current capability of the 5V LDO output (VOUT2) is limited by either the VOUT1 loading or the 300mA current limit on the LDO post regulator itself. Figure 1 in the demo manual shows the maximum output current on VOUT1 when VOUT2 is not loaded, and VOUT2 when VOUT1 is unloaded.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.