Overview

Product Details

Demonstration circuit 2337A is an offline isolated flyback converter featuring LT8315. The demo board outputs 12V, and maintains tight regulation with a load current from 4mA to 0.55A. It is optimized to operate over a wide AC input voltage range (90VAC to 265VAC, 47Hz to 63Hz). Output voltage accuracy stays within ±5% over the whole input voltage and load range.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.