Overview

Product Details

Demonstration circuit 2328A is an inverting buck-boost converter with 12V to 34V input voltage, –24V output voltage and max 2A output current capability, which features the LTM4651Y. The LTM4651 is an ultralow noise, 58V, 24W inverting-topology DC/DC µModule regulator. It is designed to meet the radiated emissions requirement of EN55022B. A switching frequency range of 250kHz to 3MHz is supported and the module can synchronize to an external clock. The LTM4651 data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit DC2328A.


 


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.