Overview

Product Details

Demonstration circuit 2326A shows the proper way to drive the LTC2345 ADC. The LTC2345 is a low noise, high speed, simultaneous sampling 16-/18-bit successive approximation register (SAR) ADC. The LTC2345 has a flexible SoftSpan™ interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

Applicable Parts

Software

Evaluation Software

PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
QuikEval
The QuikEval system is a USB-based product demonstration and data acquisition system that allows users to quickly evaluate the performance of products. The system consists of a USB Data Acquisition Controller board (DC590B) that connects to individual daughter cards for specific products.

Related Hardware (3)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.