Overview

Product Details

Demonstration circuit 2317A is a 100V monolithic DC/ DC step-down regulator featuring the LTC7103. The demo board is designed for a 5V/2.3A output from a 5V to 100V input at 400kHz switching frequency. The wide input range makes it suitable for automotive, industrial, medical instrument, and telecom applications. This buck regulator has a peak efficiency of 93.5% at 12VIN, 88.3% at 48VIN and 81.5% at 100VIN.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.