Overview

Product Details

Demonstration circuit 2312A is a high current, high efficiency, dual phase synchronous buck converter featuring the LTC3882EUJ-1, a dual output voltage mode controller with the additional features of differential VOUT sense and dedicated PGOOD output on both channels, compared to LTC3882. The LTC3882-1 has the PMBus interface and power system management functions.



Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.