Overview

Product Details

Demonstration Circuit DC2302A is a kit of the DC2300A demonstration board, featuring the LTC4123EDC, and the DC2301A Single Switch Transmitter demonstration board. The DC2300A can charge a single NiMH battery at up to 25mA, with an air gap of 0.8mm to 4.0mm. The DC2300A detects Zn-Air primary cells and will not charge them.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.