Overview

Product Details

Demonstration circuit DC2275A features the LT8331 in a boost configuration. The demo circuit demonstrates small size and low component count. The boost is designed to convert a 10V to 48V source to 120V at 25mA to 80mA.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.