Overview

Product Details

The DC2274A-B USB dongle demo board which serves as an Access Point Mote, connecting a SmartMesh IP wireless sensor network with a VManager network manager. VManager is a software-based manager that enables:


  • Large Networks – thousands of nodes
  • Increased Bandwidth through Multiple Access Points
  • Hot Failover Gateway Redundancy

The DC2274A-B SmartMesh IP USB Manager incorporates the LTP5902-IPM SmartMesh IP Module, pre-programmed with SmartMesh IP Access Point Mote software. It provides a USB connection for both power and software access to the Access Point Mote API UART and CLI UART ports.The DC2274A-B is available individually or as part of the DC9021B SmartMesh IP Starter Kit, which includes five wireless mesh nodes. With a SmartMesh IP Starter Kit, a user can setup a wireless mesh network in minutes and quickly evaluate the network performance in their own application environment.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.