Overview

Product Details

Demonstration circuit DC2255A features the LTC3106, an ultralow input voltage buck-boost DC/DC converter with automatic PowerPath management optimized for multisource, low power systems. The DC2255A has four user-selectable output voltages: 1.8V, 2.2V, 3.3V and 5V. Output current can be up to 300mA (for VIN > VOUT). the LTC3106 operates with input voltages as low as 0.35V, and Burst Mode® operation architecture allows it to run very efficiently with as little as 1.6μA of input current at no load.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.