Overview

Product Details

Demonstration circuit 2251A is a 40V, 3.5A peak, 2.5A continuous step-down μModule® regulator featuring the LTM8065. The demo board is designed for 5V output from a 6V to 40V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8065 such as output voltage, switching frequency, soft-start and power good can be changed on DC2251A simply by modifying the appropriate resistors and/or capacitors.

Applicable Parts