Overview

Product Details

Demonstration circuit 2242A is a monolithic SEPIC converter featuring LT8494. The demo board is designed for 5V output from a 3V to 60V input at 450kHz switching frequency. The max output current is 1A when the input voltage is above 12V, and is reduced with lower input voltage. The quiescent current of LT8494 is less than 7μA when operating. Dual supply pins (VIN and BIAS) allow the part to automatically operate from the most efficient supply.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.