Overview

Product Details

Demonstration circuit 2239A is a High Efficiency Switching Surge Stopper and EMI Filter featuring the LTC7860. The board operates from an input range of 3.5V to 60V, provides a 3.5V to 17.2V output at 0A to 5A and is output current limited. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. The demonstration board has options for smaller MOSFET and diode packages on the back of the board for lower output current requirements.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.