Overview

Product Details

Demonstration circuit 2237A is a 58VIN, 6A, CVCC Step-Down μModule® Regulator featuring the LTM8064. The demo circuit is designed for a 5V output from an input voltage range of 7.5V to 58V. The output can source 7A (typical) or sink 9.1A (typical). The circuit can be operated in either constant voltage mode or constant current mode.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.