Overview

Product Details

Demonstration circuit 2234A is a synchronous sepic converter featuring the LT8711 multitopology switching controller. The LT8711 is a current mode PWM DC/DC controller with a dual input LDO to optimize gate driver efficiency. Ultralow 15μA quiescent current in low noise Burst Mode® operation achieves high efficiency at very light loads and helps extend the run-time in battery powered applications when in standby mode. The LT8711 switching frequency can be programmed either via oscillator resistor or external clock over a 100kHz to 750kHz range.

Applicable Parts