Overview

Product Details

Demonstration circuit 2220A is a 2A, bidirectional charger/regulator featuring the LTC3643, a bidirectional synchronous step-up charger and step-down converter. DC2220A implements backup by charging a storage capacitor up to approximately 40V in boost mode, when the input voltage is present. It discharges the storage capacitor in buck mode, providing a regulated load voltage 5V when the input is removed. Its wide voltage range, both in capacitor charger mode and in system backup mode, makes it well suited to a wide variety of applications. The ability of the LTC3643 to boost an input rail to a relatively high voltage of 40V, combined with the DC2220 option of adding external capacitor banks, makes this regulator an excellent choice for energy storage applications.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.