Overview

Product Details

Demonstration circuit 2199A-B is a 360W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766 chip-set. It produces a regulated 24V, 15A output from an input voltage range of 36V to 60V.



Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.