Overview

Product Details

Demonstration circuit 2180A showcases the LTC4371 dual negative voltage ideal diode-OR controller and monitor, in a −48V, 50A application. Each channel includes two paralleled 2mΩ (Max) MOSFETs for a total dissipation of just 2.5W at full load. Power connections are made by way of 1⁄4" ring terminals with a cable capacity of 4 AWG.


 



Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.