Overview

Product Details

Demonstration circuit 2178A showcases the LTC4380 low quiescent current surge stopper in an application which can be configured for 12V, 1A or 24V/28V, 0.5A operation. The output voltage is clamped by the LTC4380, permitting the load to operate uninterrupted during transients of up to 250V and load dump surges such as ISO-16750-2 Test A. The output current is limited to 1.25A. In the presence of a sustained input overvoltage or output overcurrent fault the LTC4380 shuts off to prevent damage to the N-channel MOSFET pass element.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.