Overview

Product Details

Demonstration circuit 2138B is an isolated flyback converter featuring the LT8301. This demo circuit outputs 5V from a 10V to 32V input, with a nominal of 24V. The output current capability increases with the input voltage. The standby input current of the demo circuit is less than 950μA (typical) at VIN = 24V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.