Overview

Product Details

Demonstration circuit DC2111A-B features the LTC3774 in a 4-phase, high output current step-down converter with sub-mΩ DCR sensing. This high performance, high efficiency converter provides 1.2V @ 120A and operates at a switching frequency of 400kHz over an input voltage range of 10V to 14V. The 5mm × 5mm DrMOS and 0.33μH/0.325mΩ inductor provide high efficiency while supplying 30A per phase.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.