Overview

Product Details

Demonstration circuit 2106B-B is a high efficiency, high density, paralleled, multi-chip μModule regulator solution with a 4.5V to 16V input range and 130A  of output current. The output voltage (1V default value) is adjustable from 0.5V to 1.8V. The demo board has 1× LTM4676A acting as the master controller, and 3× LTM4630 μModule slave controllers. All devices having their outputs paralleled to provide 130A of current. Please see the LTM4676A and LTM4630 data sheets for more detailed information.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.