Overview

Product Details

Demonstration circuit 2081A-B features the LTM4630EY-1, the high efficiency, high density, dual 18A, switch mode step-down μModule® regulator with ±0.8% total DC output accuracy. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2081A-B is configured as dual-phase, single-output, which can deliver up to 36A maximum. With the help of external compensation, ±3% transient accuracy can be achieved with 25% load step. The board designs with minimum components to demonstrate this high efficiency, high density μModule.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.