Overview

Product Details

Demonstration circuit 2072A is an adjustable 500mA linear regulator featuring the LT3065. The LT3065 is a micropower, low noise and low dropout voltage linear regulator. The device supplies 500mA of output current with a typical dropout voltage of 300mV. A 10nF bypass capacitor reduces output noise to 25μVRMS in a 10Hz to 100kHz bandwidth and soft-starts the reference. The LT3065’s ±45V input voltage rating combined with its precision current limit make the IC an ideal choice for robust, high reliability applications.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.