Overview

Product Details

Demonstration circuit 2069A features LT8490, a high performance buck-boost converter that implements an MPPT function and flexible charging profiles suitable for most battery types such as flooded and sealed lead acid batteries and Lithium-Ion batteries, and can operate from input voltages above, below or equal to the battery voltage.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.