Overview

Product Details

Demonstration circuit DC2061 is a 2-phase DC/DC synchronous boost converter featuring the LTC3784 constant frequency current mode synchronous boost controller. The DC2061A operates over a 6V to 60V input, develops a 48V output and provides 3A to 12A of output current as shown in Figure 3. The 150kHz (2 • 150kHz at the output) constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over wide load range with no minimum load requirement.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.