Overview

Product Details

DC2042A - Demo Board for:
LTC3588-1 Piezoelectric Energy Harvesting Power Supply
LTC3108 Ultralow Voltage Step-Up Converter and Power Manager
LTC3105 400mA Step-Up DC/DC Converter with Maximum Power Point Control and 250mV Start-Up
LTC3459 10V Micropower Synchronous Boost Converter in ThinSOT
LTC2935 Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds


 


Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.