Overview

Product Details

DC2026C-KIT - Demo Board for:
LTC2607 16-Bit Dual Rail-to-Rail DACs with I2C Interface
LTC2422 1-/2-Channel 20-Bit µPower No Latency Delta Sigma ADCs in MSOP-10


 


Applicable Parts

Software

Evaluation Software

QuikEval
The QuikEval system is a USB-based product demonstration and data acquisition system that allows users to quickly evaluate the performance of products. The system consists of a USB Data Acquisition Controller board (DC590B) that connects to individual daughter cards for specific products.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.