Overview

Product Details

Demonstration circuit 2018A features the LT8330, a low IQ boost/SEPIC/inverting converter with a 1A, 60V switch.


The LT8330 allows higher input and output voltages than comparable converters and also significantly reduces input current at light loads and no load. The LT8330 regulates either positive or negative outputs and has an internally programmed switching frequency of 2MHz.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.