Overview

Product Details

Demonstration circuit 2006A-A is a multiphase high power, high voltage step-up DC/DC converter featuring the LTC3862-2 boost controller. This demo board converts a 6V to 36V input voltage to a 50V output at up to 10A with four phases by utilizing and synchronizing two LTC3862-2 controller IC’s.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.