Overview

Product Details

Demonstration circuit 1989B-B is a high efficiency, high density, μModule regulator with 4.5V to 17V input range. The output voltage is adjustable from 0.5V to 4V, and it can supply 75A maximum load current. The demo board has three LTM4676A μModule regulators, and the LTM4676A is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676A data sheet for more detailed information.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.