Overview

Product Details

Demonstration circuit 1977A is the demonstration board for LTC4121EUD-4.2/LTC4121EUD, a 400mA Synchronous Buck Battery Charger. The DC1977A supports the Maximum Power Point Tracking (MPPT) feature on the LTC4121EUD, for use with Photovoltaic (PV) cells or highly resistive sources.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.