Overview

Product Details

Demonstration circuit 1976A-B is a multioutput power supply with a pushbutton controller and I2C, featuring the LTC3676EUJ-1. The LTC3676EUJ-1 has four synchronous buck regulators (1.5A x 2 and 2.5A x 2), an always-on LDO (25mA) and three 100mA LDO regulators. One buck is configured to provide 1/2VIN at 1.5A for DDR memory needs. The 2.7V to 5.5V input voltage range of the LTC3676EUJ-1 is ideal for single-cell Li-Ion/Polymer battery applications.

Applicable Parts

Related Hardware (2)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.