Overview

Product Details

Demonstration circuit 1959A features the LTC6948, an Ultralow Noise and Spurious Fractional-N Synthesizer with Integrated VCO. There are four options of the DC1959A, one for each version of the LTC6948. Table 1 summarizes the available DC1959A options.



Applicable Parts

Related Hardware (3)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.