Overview

Product Details

Demonstration circuit 1942C is an addressable isoSPI battery-stack monitor featuring the LTC6804-2. These boards can be linked through a 2-wire isolated serial interface to monitor any number of cells on a stack. Communication to a PC uses a DC590 USB interface board. A control program for up to ten stacked boards has a Graphical User Interface (GUI) to implement the device command set.



Applicable Parts

Related Hardware (1)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.