Overview

Product Details

Demonstration circuit 1934A is a 40V, 3.5A step-down μModule® regulator featuring the LTM8053. The demo board is designed for 5V output from a 5.6V to 40V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8053 such as output voltage, switching frequency, soft-start, and power good can be changed on DC1934A simply by modifying the appropriate resistors and/or capacitors. Two or more LTM8053s can be paralleled to share load current equally.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.