Overview

Product Details

Demonstration circuit 1903A is an isolated CAN μModule® transceiver plus power featuring the LTM2889. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single supply on VCC. The part generates an isolated output voltage on VCC2 and communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.