Overview

Product Details

Demonstration circuit 1890A contains the circuitry needed to program and verify the EEPROM of the LTC3883 and LTC3883-1. That is its only purpose. The DC1890A is shipped with a LTC3883 installed in the clamshell style programming socket. The EEPROM contains the factory default configuration. The LTpowerPlay .proj file that corresponds to the factory default can be found in the GUI.

Applicable Parts