Overview

Product Details

Demonstration circuit 1887 is a DC/DC supercapacitor buck-boost charger and balancer converter featuring the LTC3128. The DC1887A operates over 1.72V to 5.5V input and charges the output up to 5.5V. Also, the LTC3128 has 2% precision input current limit, which allows the circuit to operate effectively with current limited input power sources like the USB. The 1.2MHz switching frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±2%) over a 1.72V to 5.5V input. The demonstration circuit can be easily modified to generate different output voltages.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.