Overview

Product Details

Demonstration Circuit 1883A features the LTC3103, a high efficiency, monolithic synchronous step-down converter using a current mode architecture capable of supplying 300mA of output current. The IC operates with a fixed frequency oscillator at 1.2MHz. The LTC3103 has two user selectable (JP2) operating modes: Burst Mode® operation and forced continuous operation (fixed frequency PWM). The IC has internal compensation and an accurate programmable RUN pin.

The LTC3103 operates with a 2.5V to 15V input voltage range. The demo board has been designed with a main output set to 1.8V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.