Overview

Product Details

Demonstration circuit 1860B is an isolated flyback converter featuring the LT3748. This demo circuit is designed for Power Sourcing Equipment (PSE) applications with a 52.5V output from a 10V to 15V DC input, with nominal input voltage of 12V. The output current is from 0mA to 700mA, and is capable of a maximum short period overload current of 900mA.


The LT3748 is a high input voltage isolated flyback controller operating with input supply voltages from 5V to 100V, and 1.9A average gate drive source and sink current.



Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.