Overview

Product Details

Demonstration circuit 1808B-B is a 2.7V to 5.5V input, multioutput power supply with a pushbutton controller and I2C, featuring the LTC3589EUJ-2 (-B). The LTC3589EUJ-2 has three synchronous buck regulators, (1.6A, 1.2A, 1.2A) a 1.2A buck-boost regulator, a 25mA always-on LDO and three 200mA LDO regulators.

The switching regulator settings, such as enables, feedback voltages, operating modes and other functions, can be controlled via I2C.

Software

Evaluation Software

QuikEval
The QuikEval system is a USB-based product demonstration and data acquisition system that allows users to quickly evaluate the performance of products. The system consists of a USB Data Acquisition Controller board (DC590B) that connects to individual daughter cards for specific products.

Related Hardware (2)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.