Overview

Product Details

Demonstration circuit DC1802A is a wide VIN range, low noise, 250mA buck-boost charge pump featuring the LTC3245EMSE. It has an input supply range of 2.7V to 38V and provides a jumper-selectable 5V, 3.3V, or adjustable output (set to 1.2V) at 250mA.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.