Overview

Product Details

Demonstration circuit 1785B features the LTC2991, a high performance temperature, voltage and current monitor that uses an I2C interface for communication. It offers sub-millivolt voltage resolution, 1% current measurement and 1°C temperature accuracy.


 


Applicable Parts

Related Hardware (2)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.