Overview

Product Details

Demonstration Circuit 1754A features the LTC3104, a high efficiency, monolithic synchronous step-down converter using a current mode architecture capable of supplying 300mA of output current. The IC operates with a fixed frequency oscillator at 1.2MHz. The LTC3104 also incorporates a programmable LDO which can be operated from VIN, VOUT or an independent supply. The LDO can also be independently turned off or on.


The LTC3104 operates with a 2.5V to 15V input voltage range. The demo board has been designed with the main output set to 3.3V and the LDO output (VLDO) to 1.8V.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.