Overview

Product Details

Demonstration circuit 1739B-C is a 120W isolated forward converter with synchronous rectification featuring the LTC3765/LTC3766 chip set. This circuit demonstrates the high level of performance, efficiency, and small solution size attainable using this chipset in an active-clamp-reset forward converter power supply. It operates at 240kHz and produces a regulated 12V/10A output from an input voltage range of 9V to 36V. It has an eighth-brick footprint area.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.