Overview

Product Details

Demonstration circuit 1728A is an adjustable 1.5A negative linear regulator featuring the LT3015. This device supplies up to 1.5A of output current at a typical dropout voltage of 300mV. Operating quiescent current is typically 1.1mA and drops to < 1μA in shutdown. Quiescent current is also well controlled in dropout. In addition to fast transient response, the LT3015 exhibits very low output noise, making it ideal for noise-sensitive applications. A key feature of the LT3015 is the capability to supply a wide output voltage range. The DC1728A can be set to –1.22V, –2.5V, –5.0V, –12.0V, –15.0V, as well as a user selectable value.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.