Overview

Product Details

Demonstration circuit 1725A features LT3759 in a 485kHz boost converter, designed for a 5V/2A output from a 1.8V to 4.5V input. The LT3759 is a current mode DC/DC Boost/SEPIC/Inverting controller operating over an input range of 1.6V to 42V. Thanks to a novel FBX pin architecture, the LT3759 allows both positive and negative output feedback voltages.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.