Overview

Product Details

Demonstration Circuit 1674A-B is dual input power manager/3.5A LiFePO4 battery charger with I2C control and USB On-The-Go (OTG) featuring the LTC4156EUFD. Most functions on the LTC4156 are controlled via the I2C serial interface. The LTC4156 also provides extensive status information via the I2C interface. The DC1674A-B's working input voltage range is 4.35V to 5.5V on both the WALL and USB input. The DC1674A-B will tolerate non-operating overvoltage inputs up to 27V. It utilizes the DC590B (USB-to-I2C interface board) to control the LTC4156 and to read back the contents of the command and status registers.

Applicable Parts

Software

Evaluation Software

QuikEval
The QuikEval system is a USB-based product demonstration and data acquisition system that allows users to quickly evaluate the performance of products. The system consists of a USB Data Acquisition Controller board (DC590B) that connects to individual daughter cards for specific products.

Related Hardware (1)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.